IESNA:LM-63-2002
[TEST]P956940
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37856
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4441.7 5561.4 6573.6 7357.2 7996.2 8357.7 8527.7 8588.3 8895.1 9551.7
10636.2 12006 13354.4 14431.1 15373 16232.8 16776 16914.7 16580.6 15734.5
14026.6 11073.9 9141.3 7656.2 6063.6 4265.8 2804.1 1965.8 1534 1324.9
1201.8 1010.3 855.9 297 144.6 23.4 0
4441.7 5600.5 6622.5 7419.7 8006 8402.7 8605.9 8662.6 8916.6 9508.7
10511.1 11853.6 13176.5 14290.4 15242 16101.8 16746.7 16979.2 16766.2 16049.1
14622.6 11894.6 9510.6 7986.4 6413.4 4650.8 3058.2 2063.5 1582.8 1371.8
1213.5 1025.9 863.7 367.4 154.4 29.3 0
4441.7 5551.6 6554.1 7359.2 7986.4 8441.7 8693.8 8801.3 9000.6 9532.1
10386.1 11578.1 12848.3 13968 14872.7 15595.7 16273.8 16604 16520 15947.5
14800.4 12926.4 10304 8475 6913.6 5205.7 3476.4 2309.8 1707.9 1418.7
1252.6 1090.4 934.1 713.2 363.5 43 0
4441.7 5551.6 6524.8 7327.9 7998.2 8512.1 8856 9035.8 9223.4 9633.7
10268.8 11193.1 12291.3 13344.6 14192.7 14888.3 15472.6 15945.5 16072.5 15884.9
15195.1 13915.2 12117.4 9989.4 7986.4 6206.2 4340.1 2778.7 1895.5 1442.1
1244.8 1080.6 922.3 734.7 515.9 201.3 0
4441.7 5387.5 6331.3 7155.9 7863.3 8488.6 8986.9 9317.2 9528.2 9852.6
10380.2 11058.3 11935.7 12828.7 13631.8 14323.6 14886.4 15386.6 15742.3 15838
15648.5 15066.2 13936.7 12228.8 10233.7 8195.5 6106.6 4025.5 2528.6 1696.2
1293.6 1149 998.5 762.1 513.9 160.2 0
4441.7 5301.5 6153.5 6956.6 7699.2 8387 9012.3 9506.7 9842.8 10157.4
10552.2 11118.9 11775.4 12555.1 13340.7 14122.3 14786.7 15306.5 15699.3 16023.7
16275.8 16191.7 15838 15034.9 13647.5 11849.7 9538 7314.2 4918.5 3036.7
1969.7 1346.4 975.1 590.1 297 78.2 0
4441.7 5137.3 5878 6634.2 7368.9 8090 8785.7 9405.1 9919 10331.4
10749.5 11206.8 11709 12334.3 13051.5 13864.4 14700.7 15507.8 16223 16852.2
17424.8 18054 18337.3 18513.2 18474.1 17676.9 16154.6 13729.6 10520.9 7126.6
4113.4 2135.8 1090.4 629.2 306.8 105.5 0
4441.7 5012.3 5606.3 6255.1 6927.3 7562.4 8244.4 8906.8 9543.9 10106.6
10669.4 11191.2 11664.1 12174.1 12709.5 13284 13950.4 14704.7 15529.3 16404.7
17360.3 18732.1 19840 20516.2 21286.1 21843 21915.3 21166.9 19220.6 16070.6
11709 7556.5 3851.5 1571.1 560.8 109.4 0
4441.7 4787.6 5205.7 5690.4 6221.9 6784.7 7357.2 7923.9 8484.7 9061.2
9665 10223.9 10831.6 11466.7 12127.2 12789.6 13524.4 14349 15261.6 16295.3
17502.9 19333.9 21151.3 22396 23984.7 25854.8 27855.8 29190.4 28905.1 26218.3
20686.2 13411 5688.4 1737.2 547.1 113.3 0
4441.7 4748.5 5164.7 5610.2 6112.4 6644 7187.2 7728.5 8263.9 8807.2
9342.6 9897.6 10483.8 11118.9 11775.4 12457.4 13215.6 14053.9 14991.9 16060.8
17266.5 19205 21036 22384.3 24082.4 26120.5 28305.2 29696.6 29432.8 26575.9
20563.1 12574.7 4818.8 1330.7 429.9 97.7 0
4441.7 4600 4814.9 5104.1 5453.9 5835 6219.9 6624.4 7042.6 7464.7
7890.7 8330.4 8773.9 9242.9 9747.1 10280.6 10866.8 11531.2 12332.4 13246.9
14360.7 16131.2 17473.6 18798.5 20414.6 22358.9 24184 24975.4 24148.9 20996.9
15500 8627.4 2487.6 521.7 173.9 39.1 0
4441.7 4490.5 4611.7 4785.6 5026 5285.9 5569.2 5860.4 6155.4 6470
6776.8 7071.9 7376.8 7679.6 8000.1 8338.2 8693.8 9125.7 9625.9 10274.7
11212.7 12377.3 13170.7 14057.8 15118.9 16275.8 17065.2 16789.7 15410.1 12822.8
9260.5 4738.7 1545.7 461.2 158.3 37.1 0
4441.7 4392.8 4410.4 4490.5 4621.5 4756.3 4934.1 5110 5283.9 5465.6
5623.9 5766.6 5885.8 5995.2 6071.4 6120.3 6169.1 6202.3 6257.1 6384.1
6688.9 6868.7 6901.9 6968.3 7071.9 7165.7 6909.7 6098.8 4941.9 3662
2489.5 1410.9 707.4 299 144.6 50.8 0
4441.7 4187.7 4037.2 3959 3951.2 3982.5 4035.2 4093.9 4134.9 4160.3
4158.3 4109.5 4033.3 3925.8 3783.2 3609.2 3400.1 3183.2 2983.9 2798.3
2606.8 2436.8 2294.1 2176.9 2075.3 1971.7 1842.7 1668.8 1428.5 1106
805.1 592.1 410.4 263.8 150.5 43 0
4441.7 3998.1 3722.6 3601.4 3572.1 3597.5 3652.2 3710.8 3740.2 3732.3
3691.3 3619 3513.5 3382.6 3230.1 3073.8 2911.6 2749.4 2589.2 2413.3
2235.5 2075.3 1958 1887.7 1860.3 1864.2 1860.3 1805.6 1670.8 1446
1100.2 758.2 531.5 349.8 173.9 39.1 0
4441.7 3849.6 3517.4 3386.5 3392.3 3466.6 3548.7 3601.4 3605.3 3570.2
3501.8 3404.1 3288.8 3155.9 3015.2 2876.4 2729.9 2575.5 2417.2 2270.7
2159.3 2063.5 1999.1 1958 1922.8 1881.8 1817.3 1750.9 1668.8 1537.9
1338.6 1051.3 689.8 381.1 181.7 39.1 0
4441.7 3706.9 3365 3277 3331.8 3433.4 3513.5 3552.6 3536.9 3476.4
3382.6 3271.2 3142.2 3015.2 2880.4 2749.4 2659.5 2552.1 2417.2 2309.8
2237.5 2141.7 1991.2 1872 1793.9 1717.7 1639.5 1561.3 1491 1426.5
1350.3 1227.2 1004.4 769.9 451.4 109.4 0
4441.7 3626.8 3284.9 3236 3329.8 3427.5 3507.6 3531.1 3493.9 3398.2
3282.9 3152 3011.3 2886.2 2778.7 2718.2 2645.9 2571.6 2499.3 2339.1
2196.4 2083.1 1969.7 1864.2 1754.8 1659 1565.2 1479.3 1389.4 1285.8
1184.2 1092.3 957.5 826.6 578.4 224.7 0
4441.7 3558.4 3234 3228.2 3331.8 3425.5 3495.9 3503.7 3447 3343.5
3212.6 3067.9 2939 2819.8 2739.7 2671.3 2583.3 2464.1 2358.6 2231.6
2133.9 2024.5 1917 1819.3 1737.2 1653.2 1563.3 1471.4 1364 1244.8
1113.8 998.5 850 642.9 426 177.8 0
4441.7 3519.3 3208.6 3226.2 3339.6 3431.4 3493.9 3482.2 3409.9 3286.8
3134.4 2991.7 2870.6 2778.7 2735.7 2632.2 2471.9 2286.3 2212 2149.5
2038.1 1952.2 1877.9 1768.5 1686.4 1621.9 1537.9 1438.2 1319 1188.1
1045.4 982.9 846.1 553 402.5 246.2 0
4441.7 3511.5 3193 3228.2 3341.5 3435.3 3492 3476.4 3388.4 3249.7
3095.3 2954.6 2835.4 2778.7 2712.3 2581.4 2346.9 2192.5 2153.4 2077.2
1979.5 1874 1774.3 1698.1 1651.2 1610.2 1534 1440.2 1326.8 1195.9
1057.2 1092.3 871.5 582.3 443.6 164.1 0
4441.7 3511.5 3191.1 3234 3343.5 3437.3 3490 3482.2 3396.2 3251.6
3095.3 2952.7 2833.5 2780.7 2706.4 2573.6 2329.3 2194.5 2163.2 2075.3
1973.6 1858.4 1776.3 1674.7 1661 1610.2 1532 1440.2 1334.7 1194
1061.1 1076.7 748.4 601.9 437.7 158.3 0
